ZHCSGR8A September 2017 – July 2018 TPS63710
PRODUCTION DATA.
The TPS63710 has a built-in power good (PG) output to indicate whether or not the output voltage is in regulation. The PG signal can be used for startup sequencing of multiple rails. The PG pin is an open-drain output that requires a pull-up resistor to any positive voltage up to 5.5 V. It can sink 1 mA of current and maintain its specified logic low level. PG is low when the device is turned off due to EN = low, undervoltage lockout, or thermal shutdown. There is a typical de-glitch time of 10 µs on the power good output. The minimum VIN to drive the PG pin properly is typically 2 V. If not used, the PG pin may be left floating or connected to GND.
VAUX may be used to pull-up the PG pin, but the pull-up resistor must be chosen such that the maximum load of 100 µA on VAUX is not exceeded.
During start-up, the power good signal is gated by the soft-start circuit such that the output is held low as long as the soft-start is ongoing.
EN | device status | PG state |
---|---|---|
X | VIN < 2 V | high impedance |
low | VIN ≥ 2 V | low |
high | 2 V ≤ VIN < UVLO OR in thermal shutdown OR VOUT not in regulation | low |
high | VOUT in regulation | high impedance |