ZHCSHG3B november 2017 – july 2020 TPS254900A-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The TPS254900A-Q1 OUT pin can withstand up to 18 V. The internal MOSFET turns off quickly when a short-to-battery condition occurs.
The TPS254900A-Q1 device has two OVP thresholds; one is 6 V (typical) and the other is 6.95 V (typical). Set the OVP threshold using the external OVP_SEL pin.