ZHCSG62A March 2017 – May 2017 TPD2S703-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VPWR | 5-V DC supply voltage for internal circuitry | –0.3 | 7.7
|
V | |
VREF | Pin to set OVP threshold | –0.3 | 6 | V | |
VD+, VD– | Voltage range from connector-side USB data lines | –0.3 | 18 | V | |
D+, D– | Voltage range for internal USB data lines | –0.3 | VREF + 0.3 | V | |
VMODE | Voltage on MODE pin | –0.3 | 7.7 | V | |
VFLT | Voltage on FLT pin | –0.3 | 7.7 | V | |
VEN | Voltage on enable pin | –0.3 | 7.7 | V | |
TA | Operating free air temperature(3) | –40 | 125 | °C | |
TSTG | Storage temperature | –65 | 150 | °C |