ZHCSG62A March 2017 – May 2017 TPD2S703-Q1
PRODUCTION DATA.
The TPD2S703-Q1 provides a differentiated device architecture which allows the system designer to control the clamping voltage the protected transceiver sees from the D+ and D– pins. This architecture allows the system designer to minimize the amount of stress the transceiver sees during Short-to-Battery and ESD events. The clamping voltage that appears on the D+ and D– lines during a short-to-battery or ESD event obeys Equation 4.
Where VBR approximately = 0.7 V, IRDYN approximately = 1 V. By adjusting VREF, the clamping voltage of the D+ and D– lines can be adjusted. As VREF also controls the OVP threshold, take care to insure that the VREF setting both satisfies the OVP threshold requirements while simultaneously optimizing system protection on the D+ and D– lines.
The size of the capacitor used on the VREF pin also influences the clamping voltage as transient currents during Short-to-Battery and ESD events flow into the VREF capacitor. This causes the VREF voltage to increase, and likewise the clamping voltage on D± according to Equation 4. The larger capacitor that is used, the better the clamping performance of the device is going to be. See the parametric tables for the clamping performance of the TPD2S703-Q1 with a 1-µF capacitor.