ZHCSFY1F December 2016 – April 2024 TDP158
PRODUCTION DATA
A table of bit descriptions is typically included for each register description that indicates the bit field name, field description, and the field access tags. The field access tags are provided in Table 7-7.
Access Tag | Name | DESCRIPTION |
---|---|---|
R | Read | The field shall be read by software |
W | Write | The field shall be written by software |
S | Set | The field shall be set by a write of one. Writes of Zero to the field have no effect |
C | Clear | The field shall be cleared by a write of one. Writes of Zero to the field have no effect |
U | Update | Hardware may autonomously update this field |
NA | No Access | Not accessible or not applicable |