ZHCSFY1F December 2016 – April 2024 TDP158
PRODUCTION DATA
To minimize the power consumption of customer application, TDP158 used the dual power supply. VCC is 3.3V with 10% range to support the I/O voltage. The VDD is 1.1V with ≅ 5% range to supply the internal digital control circuit. TDP158 operates in 3 different working states.
When the TDP158 is put into a power down state the I2C registers are cleared. This is important as the TMDS_CLOCK_RATIO_STATUS bit will be cleared. If cleared and HDMI 2.0 resolutions are to be supported the TDP158 expects the source to write a 1 to this bit location. If the read has the bit set, the TDP158 will set this bit; otherwise, the source termination must be set manually.