ZHCSGH3A March 2016 – July 2017 TAS5782M
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | PCTL | ||||||
R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | Reserved | R/W | 0 | Reserved |
1-0 | PCTL | R/W | 0 | Digital Volume Control – These bits control the behavior of the digital volume.
00: The volume for Left and right channels are independent
|