ZHCSGH3A March 2016 – July 2017 TAS5782M
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | IDFS | IDBK | IDSK | IDCH | IDCM | DCAS | IPLK |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R/W | Reserved | |
6 | IDFS | R/W | 0 | Ignore FS Detection – This bit controls whether to ignore the FS detection. When ignored, FS error will not cause a clock error.
0: Regard FS detection
|
5 | IDBK | R/W | 0 | Ignore SCLK Detection – This bit controls whether to ignore the SCLK detection against LRCLK. The SCLK must be stable between 32 FS and 256 FS inclusive or an error will be reported. When ignored, a SCLK error will not cause a clock error.
0: Regard SCLK detection
|
4 | IDSK | R/W | 0 | Ignore MCLK Detection – This bit controls whether to ignore the MCLK detection against LRCLK. Only some certain MCLK ratios within some error margin are allowed. When ignored, an MCLK error will not cause a clock error.
0: Regard MCLK detection
|
3 | IDCH | R/W | 0 | Ignore Clock Halt Detection – This bit controls whether to ignore the MCLK halt (static or frequency is lower than acceptable) detection. When ignored an MCLK halt will not cause a clock error.
0: Regard MCLK halt detection
|
2 | IDCM | R/W | 0 | Ignore LRCLK/SCLK Missing Detection – This bit controls whether to ignore the LRCLK/SCLK missing detection. The LRCLK/SCLK need to be in low state (not only static) to be deemed missing. When ignored an LRCLK/SCLK missing will not cause the DAC go into powerdown mode.
0: Regard LRCLK/SCLK missing detection
|
1 | DCAS | R/W | 0 | Disable Clock Divider Autoset – This bit enables or disables the clock auto set mode. When dealing with uncommon audio clock configuration, the auto set mode must be disabled and all clock dividers must be set manually.
Addtionally, some clock detectors might also need to be disabled. The clock autoset feature will not work with PLL enabled in VCOM mode. In this case this feature has to be disabled and the clock dividers must be set manually. 0: Enable clock auto set
|
0 | IPLK | R/W | 0 | Ignore PLL Lock Detection – This bit controls whether to ignore the PLL lock detection. When ignored, PLL unlocks will not cause a clock error. The PLL lock flag at P0-R4, bit 4 is always correct regardless of this bit.
0: PLL unlocks raise clock error
|