ZHCSGH3A March 2016 – July 2017 TAS5782M
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | PSEL | ||||||
R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | Reserved | R/W | Reserved | |
4-1 | PSEL | R/W | 0 | DSP Program Selection – These bits select the DSP program to use for audio processing.
00000: Reserved
|
0 | R/W | 1 |