ZHCSGH3A March 2016 – July 2017 TAS5782M
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | DBPG | Reserved | |||||
R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | Reserved | 0 | Reserved | |
3 | DBPG | R/W | 0 | Page auto increment disable – Disable page auto increment mode. for non -zero books. When end of page is reached it goes back to 8th address location of next page when this bit is 0. When this bit is 1 it goes to 0 th location of current page itself like in older part.
0: Enable Page auto increment
|
2-0 | Reserved | R/W | 0 | Reserved |