ZHCSGH3A March 2016 – July 2017 TAS5782M
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | G2OE | MUTEOE | G0OE | Reserved | |||
R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | R/W | Reserved | |
5 | G2OE | R/W | 0 | GPIO2 Output Enable – This bit sets the direction of the GPIO2 pin
0: GPIO2 is input 1: GPIO2 is output |
4 | MUTEOE | R/W | 0 | MUTE Control Enable – This bit sets an enable of MUTE control from PCM to TPA
0: MUTE control disable 1: MUTE control enable |
3 | G0OE | R/W | 0 | GPIO0 Output Enable – This bit sets the direction of the GPIO0 pin
0: GPIO0 is input 1: GPIO0 is output |
2-0 | Reserved | R/W | 0 | Reserved |