SCAS339T March 1994 – May 2024 SN74LVC126A
PRODUCTION DATA
The SN74LVC126A's 3-state outputs allow the outputs to be disabled using the output enable (OE) pin. To ensure the high-impedance state during power up and power down, OE must be tied to GND through a pulldown resistor. The minimum value of the resistor is determined by the current-sourcing capability of the driver.
INPUTS | OUTPUT | |
---|---|---|
OE | A | Y |
H | H | H |
H | L | L |
L | X | Hi-Z |