SCAS339T March 1994 – May 2024 SN74LVC126A
PRODUCTION DATA
The power supply can be any voltage between the minimum and maximum supply voltage rating in the Recommended Operating Conditions.
Each VCC pin must have a good bypass capacitor to prevent power disturbance. For devices with a single supply, 0.1 µF is recommended; if there are multiple VCC pins, then 0.01 µF or 0.022 µF is recommended for each power pin. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. A 0.1 µF and a 1 µF are commonly used in parallel. The bypass capacitor must be installed as close to the power pin as possible for best results.