SCAS339T March 1994 – May 2024 SN74LVC126A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
tpd | From A (input) to Y (output) | VCC = 1.8 V ± 0.15 V | TA = 25°C | 1 | 4.2 | 9.3 | ns | ||
TA = –40°C to +85°C | 9.8 | ||||||||
TA = –40°C to +125°C | 11.3 | ||||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 1 | 2.7 | 6.7 | |||||
TA = –40°C to +85°C | 7.2 | ||||||||
TA = –40°C to +125°C | 9.3 | ||||||||
VCC = 2.7 V | TA = 25°C | 1 | 2.9 | 5 | |||||
TA = –40°C to +85°C | 5.2 | ||||||||
TA = –40°C to +125°C | 6.5 | ||||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 1 | 2.5 | 4.5 | |||||
TA = –40°C to +85°C | 4.7 | ||||||||
TA = –40°C to +125°C | 6 | ||||||||
ten | From OE (input) to Y (output) | VCC = 1.8 V ± 0.15 V | TA = 25°C | 1 | 4.8 | 9.5 | ns | ||
TA = –40°C to +85°C | 10 | ||||||||
TA = –40°C to +125°C | 11.5 | ||||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 1 | 2.8 | 7.8 | |||||
TA = –40°C to +85°C | 8.3 | ||||||||
TA = –40°C to +125°C | 10.4 | ||||||||
VCC = 2.7 V | TA = 25°C | 1 | 3.1 | 6.1 | |||||
TA = –40°C to +85°C | 6.3 | ||||||||
TA = –40°C to +125°C | 8 | ||||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 1 | 2.5 | 5.5 | |||||
TA = –40°C to +85°C | 5.7 | ||||||||
TA = –40°C to +125°C | 7.5 | ||||||||
tdis | From OE (input) to Y (output) | VCC = 1.8 V ± 0.15 V | TA = 25°C | 1 | 4.4 | 12.1 | ns | ||
TA = –40°C to +85°C | 12.6 | ||||||||
TA = –40°C to +125°C | 14.1 | ||||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 1 | 2.7 | 8.2 | |||||
TA = –40°C to +85°C | 8.7 | ||||||||
TA = –40°C to +125°C | 10.8 | ||||||||
VCC = 2.7 V | TA = 25°C | 1 | 2.7 | 6.5 | |||||
TA = –40°C to +85°C | 6.7 | ||||||||
TA = –40°C to +125°C | 8.5 | ||||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 1.3 | 2.3 | 5.8 | |||||
TA = –40°C to +85°C | 6 | ||||||||
TA = –40°C to +125°C | 7.5 | ||||||||
tsk(o) | VCC = 3.3 V ± 0.3 V | TA = –40°C to +85°C | 1 | ns | |||||
TA = –40°C to +125°C | 1.5 |