SCAS339T March 1994 – May 2024 SN74LVC126A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
VOH | IOH = –100 µA, VCC = 1.65 V to 3.6 V | TA = 25°C | VCC – 0.2 | V | |||||
TA = –40°C to +125°C | VCC – 0.3 | ||||||||
IOH = –4 mA, VCC = 1.65 V | TA = 25°C | 1.29 | |||||||
TA = –40°C to +85°C | 1.2 | ||||||||
TA = –40°C to +125°C | 1.05 | ||||||||
IOH = –8 mA, VCC = 2.3 V | TA = 25°C | 1.9 | |||||||
TA = –40°C to +85°C | 1.7 | ||||||||
TA = –40°C to +125°C | 1.55 | ||||||||
IOH = –12 mA | VCC = 2.7 V | TA = 25°C | 2.2 | ||||||
TA = –40°C to +125°C | 2.05 | ||||||||
VCC = 3 V | TA = 25°C | 2.4 | |||||||
TA = –40°C to +125°C | 2.25 | ||||||||
IOH = –24 mA, VCC = 3 V | TA = 25°C | 2.3 | |||||||
TA = –40°C to +85°C | 2.2 | ||||||||
TA = –40°C to +125°C | 2 | ||||||||
VOL | IOL = 100 µA, VCC = 1.65 V to 3.6 V | TA = 25°C | 0.1 | V | |||||
TA = –40°C to +85°C | 0.2 | ||||||||
TA = –40°C to +125°C | 0.3 | ||||||||
IOL = 4 mA, VCC = 1.65 V | TA = 25°C | 0.24 | |||||||
TA = –40°C to +85°C | 0.45 | ||||||||
TA = –40°C to +125°C | 0.6 | ||||||||
IOL = 8 mA, VCC = 2.3 V | TA = 25°C | 0.3 | |||||||
TA = –40°C to +85°C | 0.7 | ||||||||
TA = –40°C to +125°C | 0.75 | ||||||||
IOL = 12 mA, VCC = 2.7 V | TA = 25°C | 0.4 | |||||||
TA = –40°C to +125°C | 0.6 | ||||||||
IOL = 24 mA, VCC = 3 V | TA = 25°C | 0.55 | |||||||
TA = –40°C to +125°C | 0.8 | ||||||||
II | VI = 5.5 V or GND, VCC = 3.6 V | TA = 25°C | ±1 | µA | |||||
TA = –40°C to +85°C | ±5 | ||||||||
TA = –40°C to +125°C | ±20 | ||||||||
IOZ | VO = VCC or GND, VCC = 3.6 V | TA = 25°C | ±1 | µA | |||||
TA = –40°C to +85°C | ±10 | ||||||||
TA = –40°C to +125°C | ±20 | ||||||||
ICC | VI = VCC or GND, IO = 0, VCC = 3.6 V | TA = 25°C | 1 | µA | |||||
TA = –40°C to +85°C | 10 | ||||||||
TA = –40°C to +125°C | 40 | ||||||||
ΔICC | One input at VCC – 0.6 V, other inputs at VCC or GND, VCC = 2.7 V to 3.6 V | TA = 25°C | 500 | µA | |||||
TA = –40°C to +125°C | 5000 | ||||||||
Ci | VI = VCC or GND, VCC = 3.3 V | 4.5 | pF | ||||||
Co | VO = VCC or GND, VCC = 3.3 V | 7 | pF | ||||||
Cpd | Power dissipation capacitance per gate | f = 10 MHz, TA = 25°C | Outputs enabled | VCC = 1.8 V | 20 | pF | |||
VCC = 2.5 V | 21 | ||||||||
VCC = 3.3 V | 22 | ||||||||
Outputs disabled | VCC = 1.8 V | 2 | |||||||
VCC = 2.5 V | 3 | ||||||||
VCC = 3.3 V | 4 |