SCAS339T March 1994 – May 2024 SN74LVC126A
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | 1OE | I | Output enable 1 |
2 | 1A | I | Gate 1 input |
3 | 1Y | O | Gate 1 output |
4 | 2OE | I | Output enable 2 |
5 | 2A | I | Gate 2 input |
6 | 2Y | O | Gate 2 output |
7 | GND | — | Ground pin |
8 | 3Y | O | Gate 3 output |
9 | 3A | I | Gate 3 input |
10 | 3OE | I | Output enable 3 |
11 | 4Y | O | Gate 4 output |
12 | 4A | I | Gate 4 input |
13 | 4OE | I | Output Enable 4 |
14 | VCC | — | Power pin |
Thermal pad | — | Connect the GND pin to the exposed thermal pad for correct operation. Connect the thermal pad to any internal PCB ground plane using multiple vias for good thermal performance. |