ZHCSH08 October 2017 MSP432E411Y
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tSDRAMR | EPI rise time (from 20% to 80% of VDD) | 12-mA drive, CL = 30 pF | 2 | 3 | ns | |
tSDRAMF | EPI fall time (from 80% to 20% of VDD) | 12-mA drive, CL = 30 pF | 2 | 3 | ns |
Table 5-29 lists the switching characteristics of the SDRAM interface.