ZHCSH08 October 2017 MSP432E411Y
PRODUCTION DATA.
Most nonpower I/Os (with the exception of the I/O pad for Hibernate WAKE input) have ESD protection as shown in Figure 5-15.
These I/Os have an ESD clamp to ground and a diode connection to the corresponding power supply rail. To prevent potential damage to the device, follow the specifications in Table 5-26 for the voltage and current of these I/Os. In addition, comply with that the ADC external reference specifications in Table 5-33 to prevent gain error.