ZHCSH08 October 2017 MSP432E411Y
PRODUCTION DATA.
Table 5-27 lists the load conditions used to characterize the EPI interface.
SIGNALS | LOAD VALUE (CL) |
---|---|
EPI0S[35:0] SDRAM interface | 30 pF |
EPI0S[35:0] General-Purpose interface | |
EPI0S[35:0] Host-Bus interface | |
EPI0S[35:0] PSRAM interface | 40 pF |
When the EPI module is in SDRAM mode, EPI CLK (EPI0S31) must be configured to 12 mA. The EPI data bus can be configured to 8 mA. Table 5-28 lists the rise and fall times in SDRAM mode.