ZHCSH08 October 2017 MSP432E411Y
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIH | Slow GPIO high-level input voltage | 0.65 × VDD | 4 | V | ||
IIH | Slow GPIO high-level input current | 4.1 | nA | |||
VIL | Slow GPIO low-level input voltage | 0 | 0.35 × VDD | V | ||
IIL | Slow GPIO low-level input current (2) | –1 | nA | |||
VHYS | Slow GPIO input hysteresis | 0.49 | V | |||
VOH | Slow GPIO high-level output voltage | 2.4 | V | |||
VOL | Slow GPIO low-level output voltage | 0.4 | V | |||
IOH | Slow GPIO high-level source current, VOH = 2.4 V, 2-mA drive | 2.0 | mA | |||
IOL | Slow GPIO low-level sink current, VOL = 0.4 V (1), 2-mA drive | 2.0 | mA |