ZHCSH08 October 2017 MSP432E411Y
PRODUCTION DATA.
The Hibernate WAKE pin uses ESD protection, similar to the one shown in Figure 5-14. This ESD protection prevents a direct path between this pad and any power supply rails in the device. The WAKE pad input voltage should be kept inside the maximum ratings specified in Section 5.1 to ensure current leakage and current injections are within acceptable range. Table 5-25 lists current leakages and current injection for these pins.