ZHCS410G May 2010 – September 2020 MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638
PRODUCTION DATA
The instruction set consists of the original 51 instructions with three formats and seven address modes and additional instructions for the expanded address range. Each instruction can operate on word and byte data. Table 9-1 lists examples of the three types of instruction formats; Table 9-2 lists the address modes.
INSTRUCTION WORD FORMAT | EXAMPLE | OPERATION |
---|---|---|
Dual operands, source-destination | ADD R4,R5 | R4 + R5 → R5 |
Single operands, destination only | CALL R8 | PC → (TOS), R8 → PC |
Relative jump, un/conditional | JNE | Jump-on-equal bit = 0 |
ADDRESS MODE | S(1) | D(1) | SYNTAX | EXAMPLE | OPERATION |
---|---|---|---|---|---|
Register | + | + | MOV Rs,Rd | MOV R10,R11 | R10 → R11 |
Indexed | + | + | MOV X(Rn),Y(Rm) | MOV 2(R5),6(R6) | M(2+R5) → M(6+R6) |
Symbolic (PC relative) | + | + | MOV EDE,TONI | M(EDE) → M(TONI) | |
Absolute | + | + | MOV &MEM, &TCDAT | M(MEM) → M(TCDAT) | |
Indirect | + | MOV @Rn,Y(Rm) | MOV @R10,Tab(R6) | M(R10) → M(Tab+R6) | |
Indirect auto-increment | + | MOV @Rn+,Rm | MOV @R10+,R11 | M(R10) → R11 R10 + 2 → R10 | |
Immediate | + | MOV #X,TONI | MOV #45,TONI | #45 → M(TONI) |