ZHCS410G May 2010 – September 2020 MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VLAUNCH | VBUS detection threshold | 3.75 | V | |||
VBUS | USB bus voltage | Normal operation | 3.76 | 5.5 | V | |
VUSB | USB LDO output voltage | 3.3 | ±9% | V | ||
V18 | Internal USB voltage(1) | 1.8 | V | |||
IUSB_EXT | Maximum external current from VUSB terminal(2) | USB LDO is on | 12 | mA | ||
IDET | USB LDO current overload detection(3) | 60 | 100 | mA | ||
ISUSPEND | Operating supply current into VBUS terminal.(4) | USB LDO is on, USB PLL disabled |
250 | µA | ||
CBUS | VBUS terminal recommended capacitance | 4.7 | µF | |||
CUSB | VUSB terminal recommended capacitance | 220 | nF | |||
C18 | V18 terminal recommended capacitance | 220 | nF | |||
tENABLE | Settling time VUSB and V18 | Within 2%, recommended capacitances | 2 | ms | ||
RPUR | Pullup resistance of PUR terminal(5) | 70 | 110 | 150 | Ω |