ZHCS410G May 2010 – September 2020 MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VSENSOR | Temperature sensor voltage(2) (see )Figure 8-16 | ADC12ON = 1, INCH = 0Ah, TA = 0°C |
2.2 V | 680 | mV | ||
3 V | 680 | ||||||
TCSENSOR | Temperature coefficient of sensor(2) | ADC12ON = 1, INCH = 0Ah | 2.2 V | 2.25 | mV/°C | ||
3 V | 2.25 | ||||||
tSENSOR(sample) | Sample time required if channel 10 is selected(3) | ADC12ON = 1, INCH = 0Ah, Error of conversion result ≤ 1 LSB |
2.2 V | 100 | µs | ||
3 V | 100 | ||||||
VMID | AVCC divider at channel 11 | ADC12ON = 1, INCH = 0Bh, VMID ≈ 0.5 × VAVCC |
2.2 V | 1.06 | 1.1 | 1.14 | V |
3 V | 1.46 | 1.5 | 1.54 | ||||
tVMID(sample) | Sample time required if channel 11 is selected(4) | ADC12ON = 1, INCH = 0Bh, Error of conversion result ≤ 1 LSB |
2.2 V, 3 V | 1000 | ns |