ZHCS410G May 2010 – September 2020 MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VOH | D+, D– single ended | USB 2.0 load conditions | 2.8 | 3.6 | V |
VOL | D+, D– single ended | USB 2.0 load conditions | 0 | 0.3 | V |
Z(DRV) | D+, D– impedance | Including external series resistor of 27 Ω | 28 | 44 | Ω |
tRISE | Rise time | Full speed, differential, CL = 50 pF, 10%/90%, Rpu on D+ | 4 | 20 | ns |
tFALL | Fall time | Full speed, differential, CL = 50 pF, 10%/90%, Rpu on D+ | 4 | 20 | ns |