ZHCS410G May 2010 – September 2020 MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638
PRODUCTION DATA
A UART BSL is also available that can be programmed by the user into the BSL memory by replacing the preprogrammed, factory supplied, USB BSL. Use of the UART BSL requires external access to six pins (see Table 9-6).
DEVICE SIGNAL | BSL FUNCTION |
---|---|
RST/NMI/SBWTDIO | Entry sequence signal |
TEST/SBWTCK | Entry sequence signal |
P1.1 | Data transmit |
P1.2 | Data receive |
VCC | Power supply |
VSS | Ground supply |