10.1 Layout Guidelines
Layout is a critical portion of good power supply design. The following guidelines will help users design a PCB with the best power conversion performance, thermal performance, and minimized generation of unwanted EMI.
- The feedback network, resistors R1 and R2, should be kept close to the FB pin, and away from the inductor to minimize coupling noise into the feedback pin.
- The input capacitor CIN must be placed close to the VIN pin. This will reduce copper trace inductance which effects input voltage ripple of the device.
- The inductor L1 should be placed close to the SW pin to reduce magnetic and electrostatic noise.
- The output capacitor COUT should be placed close to the junction of L1 and the diode D1. The L1, D1 and COUT trace should be as short as possible to reduce conducted and radiated noise.
- The ground connection for the diode, CIN and COUT should be tied to the system ground plane in only one spot (preferably at the COUT ground point) to minimize conducted noise in the system ground plane.