ZHCSHV9 March 2018 LMR14010A
PRODUCTION DATA.
The LMR14010A is a step down DC-to-DC regulator. It is typically used to convert a higher DC voltage to a lower DC voltage with a maximum output current of 1 A. The following design procedure can be used to select components for the LMR14010A. This section presents a simplified discussion of the design process.