ZHCSHV9 March 2018 LMR14010A
PRODUCTION DATA.
This example details the design of a high-frequency switching regulator using ceramic output capacitors. A few parameters must be known in order to start the design process. These parameters are typically determined at the system level:
PARAMETER | VALUE | |
---|---|---|
Input voltage, VIN | 9 V to 16 V, typical 12 V | |
Output voltage, VOUT | 5.0 V ± 3% | |
Maximum output current example IO_max | 1 A | |
Minimum output current example IO_min | 0.1 A | |
Transient response 0.03 A to 0.6 A | 5% | |
Output voltage ripple | 1% | |
Switching frequency fSW | 700 kHz | |
Target during load transient | Overvoltage peak value | 106% of output voltage |
Undervoltage value | 91% of output voltage |