ZHCSHV9 March 2018 LMR14010A
PRODUCTION DATA.
The output voltage is set using the feedback pin and a resistor divider connected to the output as shown on the front page schematic. The feedback pin voltage 0.765 V, so the ratio of the feedback resistors sets the output voltage according to the following equation: VOUT = 0.765 V (1+(R1/R2)). Typically R2 will be given as 1 kΩ to 100 kΩ for a starting value. To solve for R1 given R2 and VOUT uses R1 = R2 ((VOUT/0.765 V) – 1).