ZHCSHV9 March 2018 LMR14010A
PRODUCTION DATA.
The LMR14010A operates in Eco-mode™ at light-load currents to improve efficiency by reducing switching and gate drive losses. For Eco-mode™ operation, the LMR14010A senses peak current, not average or load current, so the load current where the device enters Eco-mode™ is dependent on VIN, VOUT and the output inductor value. When the load current is low and the output voltage is within regulation, the device enters Eco-mode™ (see Figure 12) and draws only 28-µA input quiescent current.