ZHCSIZ1G May 2010 – November 2018 LM98640QML-SP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | NOTES | SUB-
GROUPS |
MIN | TYP(2) | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
CMOS DIGITAL INPUT DC SPECIFICATIONS (SCLK, SEN, SDI, CLPIN) | ||||||||
VIH | Logical “1” Input Voltage | 1, 2, 3 | 2.0 | V | ||||
VIL | Logical “0” Input Voltage | 1, 2, 3 | 0.8 | V | ||||
IIH | Logical “1” Input Current
VIH = VDD33 |
CLPIN | 1, 2, 3 | 70 | 100 | μA | ||
SCLK, SDI | 40 | 300 | nA | |||||
SEN | 0.2 | 6 | μA | |||||
IIL | Logical “0” Input Current
VIL = VSS |
CLPIN | 1, 2, 3 | –300 | –85 | nA | ||
SCLK, SDI | –300 | –50 | nA | |||||
SEN | –100 | –70 | μA | |||||
CMOS DIGITAL OUTPUT DC SPECIFICATIONS (SDO) | ||||||||
VOH | Logical "1" Output Voltage | IOUT = –0.5 mA | 1, 2, 3 | 1.8 | 1.93 | V | ||
VOL | Logical "0" Output Voltage | IOUT = 1.6 mA | 1, 2, 3 | 0.05 | 0.2 | V | ||
IOH | Output Leakage Current | VOUT = VDD | 1, 2, 3 | 20 | 50 | nA | ||
IOL | Output Leakage Current | VOUT = VSS | 1, 2, 3 | –50 | –20 | nA | ||
LVDS CLOCK RECEIVER DC SPECIFICATIONS (INCLK+ and INCLK– Pins) | ||||||||
VIHL | Differential LVDS Clock | RL = 100 Ω | 1, 2, 3 | 100 | 250 | mV | ||
High Threshold Voltage | VCM (LVDS Input Common Mode Voltage) = 1.25 V | |||||||
VILL | Differential LVDS Clock | RL = 100 Ω | 1, 2, 3 | –250 | –100 | mV | ||
Low Threshold Voltage | VCM (LVDS Input Common Mode Voltage) = 1.25 V | |||||||
IIHL | Differential LVDS Clock Input Current | VIH = VDD33 | 1, 2, 3 | 70 | 100 | μA | ||
IILL | Differential LVDS Clock Input Current | VIL = VSS | 1, 2, 3 | –49 | –34 | μA | ||
LVDS OUTPUT DC SPECIFICATIONS | ||||||||
VOD | Differential Output Voltage | LVDS Output Modes =
0000 x100 RL = 100 Ω |
1, 2, 3 | 210 | 275 | 410 | mV | |
VOS | LVDS Output Offset Voltage | 1, 2, 3 | 1.05 | 1.19 | 1.3 | V | ||
VOD | Differential Output Voltage | LVDS Output Modes =
0000 x101 RL = 100 Ω |
1, 2, 3 | 250 | 325 | 460 | mV | |
VOS | LVDS Output Offset Voltage | 1, 2, 3 | 1.05 | 1.19 | 1.3 | V | ||
VOD | Differential Output Voltage | LVDS Output Modes =
0000 x110 RL = 100 Ω |
1, 2, 3 | 300 | 377 | 535 | mV | |
VOS | LVDS Output Offset Voltage | 1, 2, 3 | 0.95 | 1.1 | 1.2 | V | ||
VOD | Differential Output Voltage | LVDS Output Modes =
0000 x111 RL = 100 Ω |
1, 2, 3 | 350 | 425 | 590 | mV | |
VOS | LVDS Output Offset Voltage | 1, 2, 3 | 0.95 | 1.1 | 1.2 | V | ||
IOH | LVDS Output Leakage Current | 1, 2, 3 | 4.25 | 5 | μA | |||
IOL | LVDS Output Leakage Current | 1, 2, 3 | –5 | –4.29 | μA | |||
IOS | Output Short Circuit Current | VOUT = 0 V, RL = 100 Ω | 1, 2, 3 | 40 | 50 | mA | ||
POWER SUPPLY SPECIFICATIONS (see Power Trimming section for PGA and ADC Power Trimming register settings) | ||||||||
IA | VDD33 Analog Supply Current
Dual Channel Power optimized for PGA Gain = 1-4x |
Powerdown Control Reg
= 0x00 |
||||||
5 MHz | 1, 2, 3 | 51.5 | 58 | mA | ||||
15 MHz | 61.3 | |||||||
25 MHz | 69.6 | |||||||
40 MHz | 1, 2, 3 | 87.6 | 98 | |||||
VDD33 Analog Supply Current
Dual Channel Power optimized for PGA Gain = 1-8x |
Powerdown Control Reg
= 0x00 |
|||||||
5 MHz | 1, 2, 3 | 51.5 | 58 | mA | ||||
15 MHz | 61.3 | |||||||
25 MHz | 72.9 | |||||||
40 MHz | 1, 2, 3 | 91.3 | 103 | |||||
VDD33 Analog Supply Current
Single Channel Power optimized for PGA Gain = 1-4x |
Powerdown Control Reg
= 0x15 (CH1 PD) or = 0x2A (CH2 PD) |
|||||||
5 MHz | 1, 2, 3 | 29.5 | 35 | mA | ||||
15 MHz | 36.1 | |||||||
25 MHz | 42 | |||||||
40 MHz | 1, 2, 3 | 53.7 | 60 | |||||
VDD33 Analog Supply Current
Single Channel Power optimized for PGA Gain = 1-8x |
Powerdown Control Reg
= 0x15 (CH1 PD) or = 0x2A (CH2 PD) |
|||||||
5 MHz | 1, 2, 3 | 29.5 | 35 | mA | ||||
15 MHz | 36.1 | |||||||
25 MHz | 43.8 | |||||||
40 MHz | 1, 2, 3 | 55.6 | 64 | |||||
VDD33 Analog Supply Current
Powerdown |
Powerdown Control Reg
= 0x80 |
1, 2, 3 | 2.85 | 3.85 | mA | |||
ID | VDD18 Digital Supply Current
LVDS Quad Lane Mode LVDS Output Mode Reg = 0x0E |
5 MHz | 36 | mA | ||||
15 MHz | 39 | |||||||
25 MHz | 42 | |||||||
40 MHz | 45 | |||||||
VDD18 Digital Supply Current | 5 MHz | 1, 2, 3 | 23.5 | 29 | mA | |||
15 MHz | 25.5 | |||||||
25 MHz | 27.5 | |||||||
40 MHz | 1, 2, 3 | 30.5 | 37 | |||||
VDD18 Digital Supply Current
Powerdown |
Powerdown Control
Reg = 0x80 |
1, 2, 3 | 1.2 | 3.0 | mA | |||
PWR | Average Power Dissipation
Power optimized for PGA Gain = 1-4x Dual Channel LVDS Dual Lane Mode |
5 MHz | 1, 2, 3 | 212 | 244 | mW | ||
15 MHz | 250 | |||||||
25 MHz | 280 | |||||||
40 MHz | 1, 2, 3 | 345 | 390 | |||||
Average Power Dissipation
Power optimized for PGA Gain = 1-8x Dual Channel LVDS Dual Lane Mode |
5 MHz | 1, 2, 3 | 212 | 244 | mW | |||
15 MHz | 250 | |||||||
25 MHz | 290 | |||||||
40 MHz | 1, 2, 3 | 356 | 407 | |||||
PSRR | Dynamic Power Supply Rejection Ratio
CDS Gain = 1x PGA Gain = 1x |
200 mVpp, 200 KHz | See(5) | –72.3 | dB | |||
200 mVpp, 500 KHz | –72 | |||||||
200 mVpp, 1 MHz | –71 | |||||||
200 mVpp, 1.5 MHz | –68 | |||||||
200 mVpp, 2 MHz | –66 | |||||||
INTERNAL REFERENCE SPECIFICATIONS | ||||||||
VREFBG | Reference Voltage | See(4) | 1.218 | V | ||||
Reference Tolerance
(chip to chip) |
See(4) | ±2% | ||||||
RREFBG | Reference Impedance | See(4) | 20 | kΩ | ||||
VREFTC | Temperature Coefficient | 25°C to 125°C | 80 | ppm/°C | ||||
–55°C to 25°C | 50 | |||||||
INPUT SAMPLING CIRCUIT SPECIFICATIONS | ||||||||
VIN | Input Voltage Level | CDS Gain = 1x, PGA Gain = 1x | 1, 2, 3 | 2 | Vp-p | |||
CDS Gain = 2x, PGA Gain= 1 x | 1 | |||||||
CDS Gain = 1x, PGA Gain = 0.7x | 2.85 | |||||||
VRESET | Reset Feed Through | 500 | mV | |||||
IIN_SH | Sample and Hold Mode
Input Leakage Current |
CDS Gain = 1x | See(4) | 384 | μA | |||
OSX = VDD33 (OSX = VSS) | ||||||||
CDS Gain = 2x | See(4) | –475 | µA | |||||
OSX = VDD33 (OSX = VSS) | ||||||||
CSH | Sample/Hold Mode | CDS Gain = 1x | See(4) | 4 | pF | |||
Equivalent Input Capacitance | ||||||||
(see Figure 20) | CDS Gain = 2x | See(4) | 8 | pF | ||||
IIN_CDS | CDS Mode | OSX = VDD33 (OSX = VSS) | See(4) | 300 | nA | |||
Input Leakage Current | ||||||||
RCLPIN | CLPIN Switch Resistance | See(4) | 16 | Ω | ||||
(OSX to VCLP Node in Figure 17) | ||||||||
VCLP REFERENCE CIRCUIT SPECIFICATION | ||||||||
VCLP DAC Resolution | 1, 2, 3 | 5 | 5 | Bits | ||||
VCLP DAC Step Size | 1, 2, 3 | 96 | 98 | 102 | mV | |||
VVCLP | VCLP DAC Voltage Min Output | VCLP Control Register = | 1, 2, 3 | 194 | 224 | 298 | mV | |
0110 0000 | ||||||||
VCLP DAC Voltage Max Output | VCLP Control Register = | 1, 2, 3 | 2.99 | 3.07 | 3.11 | V | ||
0111 1101 | ||||||||
ISC | VCLP DAC Short Circuit Output Current | VCLP Control Register = | 33 | mA | ||||
011x xxxx | ||||||||
COARSE ANALOG OFFSET DAC SPECIFICATIONS | ||||||||
Resolution | ±8 | Bits | ||||||
Offset Adjustment Range Referred to AFE Input
CDS Gain = 1x |
Minimum DAC Code = 0x000 | 1, 2, 3 | –264 | –262 | –251 | mV | ||
Maximum DAC Code = 0x1FF | 251 | 263 | 266 | |||||
Offset Adjustment Range Referred to AFE Input
CDS Gain = 2x |
Minimum DAC Code = 0x000 | 1, 2, 3 | –132 | –131 | –126 | mV | ||
Maximum DAC Code = 0x1FF | 126 | 131 | 133 | |||||
Offset Adjustment Range
Referred to AFE Output |
Minimum DAC Code = 0x000 | 1, 2, 3 | –2162 | –2146 | –2058 | LSB | ||
Maximum DAC Code = 0x1FF | 2058 | 2154 | 2176 | |||||
DAC Step Size
CDS Gain = 1x |
Input Referred | 1 | mV | |||||
DAC Step Size
CDS Gain = 1x |
Output Referred | 8 | LSB | |||||
DNL | Differential Non-Linearity | CDS Gain = 1x or 2x 40 MHz | 1, 2, 3 | –1.1 | ±0.97 | 1.1 | LSB | |
INL | Integral Non-Linearity | CDS Gain = 1x or 2x 40 MHz | 1, 2, 3 | –2.8 | ±1.5 | 2.80 | LSB | |
FINE ANALOG OFFSET DAC SPECIFICATIONS | ||||||||
Resolution | ±8 | Bits | ||||||
Offset Adjustment Range Referred to AFE Input
CDS Gain = 1x |
Minimum DAC Code = 0x000 | 1, 2, 3 | –5.9 | –4.6 | –3.1 | mV | ||
Maximum DAC Code = 0x1FF | 4.3 | 5.3 | 6.8 | |||||
Offset Adjustment Range Referred to AFE Input
CDS Gain = 2x |
Minimum DAC Code = 0x000 | 1, 2, 3 | –2.9 | –2.3 | –1.5 | mV | ||
Maximum DAC Code = 0x1FF | 2.1 | 2.6 | 3.4 | |||||
Offset Adjustment Range
Referred to AFE Output |
Minimum DAC Code = 0x000 | 1, 2, 3 | –48 | –38 | –25 | LSB | ||
Maximum DAC Code = 0x1FF | 35 | 43 | 56 | |||||
DAC Step Size
CDS Gain = 1x |
Input Referred | 20 | uV | |||||
DAC Step Size
CDS Gain = 1x |
Output Referred | 0.16 | LSB | |||||
DNL | Differential Non-Linearity | ±1 | LSB | |||||
INL | Integral Non-Linearity | ±2.2 | LSB | |||||
PGA SPECIFICATIONS | ||||||||
Gain Resolution | 1, 2, 3 | 8 | Bits | |||||
Monotonicity | See(4) | |||||||
Maximum Gain | CDS Gain = 1x | 1, 2, 3 | 7.92 | 8.3 | 8.78 | V/V | ||
CDS Gain = 1x | 1, 2, 3 | 17.99 | 18.4 | 18.88 | dB | |||
Minimum Gain | CDS Gain = 1x | 1, 2, 3 | 0.62 | 0.64 | 0.66 | V/V | ||
CDS Gain = 1x | 1, 2, 3 | –4.15 | –3.8 | –3.54 | dB | |||
PGA Function | Gain (V/V) = (180/(277-PGA Code)) | |||||||
Gain (dB) = 20LOG10(180/(277-PGA Code)) | ||||||||
Channel Matching | Minimum PGA Gain | 1, 2 | 95.2% | 99.0% | ||||
3 | 94.0% | 99.0% | ||||||
Maximum PGA Gain | 1, 2 | 95.2% | 99.0% | |||||
3 | 94.0% | 99.0% | ||||||
ADC SPECIFICATIONS | ||||||||
VREFT | Top of Reference | 2.0 | V | |||||
VREFB | Bottom of Reference | 1.0 | V | |||||
VREFT - VREFB | Differential Reference Voltage | 1.0 | V | |||||
Overrange Output Code | 1, 2, 3 | 16383 | 16383 | Code | ||||
Underrange Output Code | 1, 2, 3 | 0 | 0 | Code | ||||
FULL CHANNEL PERFORMANCE SPECIFICATIONS | ||||||||
DNL | Differential Non-Linearity | 5 MHz | 1, 2, 3 | –1.03 | 0.78 | 1.53 | LSB | |
5 MHz CDS | 1, 2, 3 | –1.20 | 1.0 | 2.24 | ||||
15 MHz | 0.78 | |||||||
25 MHz | 0.78 | |||||||
40 MHz | 1, 2, 3 | –1.03 | 0.78 | 1.45 | ||||
INL | Integral Non-Linearity | 5 MHz | 1, 2, 3 | –5.38 | 1.7 | 4.38 | LSB | |
5 MHz CDS | 1, 2, 3 | –3.41 | 1.7 | 5.15 | ||||
15 MHz | 1.9 | |||||||
25 MHz | 2.4 | |||||||
40 MHz | 1, 2, 3 | –9.9 | 6.0 | 7.34 | ||||
Noise | Noise Floor CDS Gain = 1x
PGA Gain = FE |
5 MHz | 1, 2 | –66.0 | –64.6 | dB | ||
3 | –65.0 | –62.5 | ||||||
15 MHz | –66.0 | dB | ||||||
–66.0 | ||||||||
25 MHz | –66.0 | dB | ||||||
–65.0 | ||||||||
40 MHz | 1, 2 | –66.0 | –64.6 | dB | ||||
3 | –66.5 | –65.7 | ||||||
Noise Floor CDS Gain = 1x
PGA Gain = FE |
5 MHz | 1, 2 | 8.20 | 9.6 | LSB | |||
3 | 9.15 | 11.9 | ||||||
15 MHz | 8.20 | LSB | ||||||
8.20 | ||||||||
25 MHz | 8.20 | LSB | ||||||
9.15 | ||||||||
40 MHz | 1, 2 | 8.20 | 9.45 | LSB | ||||
3 | 7.70 | 8.5 | ||||||
Noise Floor CDS Gain = 1x
PGA Gain = 61 |
5 MHz | 1, 2, 3 | –79 | –78 | dB | |||
15 MHz | –79 | dB | ||||||
25 MHz | –79 | dB | ||||||
40MHz | 1, 2, 3 | –79 | –78 | dB | ||||
Noise Floor CDS Gain = 1x
PGA Gain = 61 |
5 MHz | 1, 2, 3 | 1.8 | 2.05 | LSB | |||
15 MHz | 1.8 | LSB | ||||||
25 MHz | 1.8 | LSB | ||||||
40 MHz | 1, 2, 3 | 1.8 | 2.05 | LSB | ||||
Channel to Channel Crosstalk | 5 MHz | 4, 5, 6 | –79 | –77 | dB | |||
15 MHz | –86 | |||||||
25 MHz | –79 | |||||||
40 MHz | 4, 5, 6 | –76 | –74 | |||||
BMD | CDS Mode Bimodal Offset
CDS Gain = 1x PGA Gain = 8x |
5 MHz | 1, 2, 3 | 2.2 | 6.0 | mV | ||
15 MHz | 2.1 | |||||||
25 MHz | 2.2 | |||||||
40 MHz | 1, 2, 3 | 2.3 | 6.0 | |||||
CDS Mode Bimodal Offset
CDS Gain = 1x PGA Gain = 1x |
5 MHz | 1, 2, 3 | 0.35 | 1 | mV | |||
15 MHz | 0.29 | |||||||
25 MHz | 0.33 | |||||||
40 MHz | 1, 2, 3 | 0.4 | 1.05 | |||||
SNR | Signal-to-Noise Ratio | 5 MHz | 4, 5 | 66.0 | 67.4 | dB | ||
6 | 63.0 | 64.2 | ||||||
15 MHz | 68.0 | dB | ||||||
64.2 | ||||||||
25 MHz | 68.5 | dB | ||||||
64.2 | ||||||||
40 MHz | 4, 5 | 66.5 | 68.5 | dB | ||||
6 | 62.0 | 64.0 | ||||||
THD | Total Harmonic Distortion | 5 MHz | 4, 5 | –71.4 | –69.0 | dB | ||
6 | –69.9 | –67.8 | ||||||
15 MHz | –75.1 | dB | ||||||
–73.9 | ||||||||
25 MHz | –68.9 | dB | ||||||
–68.2 | ||||||||
40 MHz | 4, 5 | –62.0 | –60.0 | dB | ||||
6 | –62.0 | –60.0 | ||||||
SFDR | Spurious-Free Dynamic Range | 5 MHz | 4, 5 | 69.4 | 71.5 | dB | ||
6 | 68.4 | 70.4 | ||||||
15 MHz | 76.0 | dB | ||||||
76.0 | ||||||||
25 MHz | 69.0 | dB | ||||||
69.0 | ||||||||
40 MHz | 4, 5 | 60.0 | 62.0 | dB | ||||
6 | 60.0 | 62.0 | ||||||
SINAD | Signal-to-Noise Plus Distortion Ratio | 5 MHz | 4, 5 | 65.0 | 67.0 | dB | ||
6 | 62.0 | 64.5 | ||||||
15 MHz | 68.0 | dB | ||||||
64.5 | ||||||||
25 MHz | 66.0 | dB | ||||||
64.5 | ||||||||
40 MHz | 4, 5 | 59.0 | 61.0 | dB | ||||
6 | 59.0 | 60.5 | ||||||
ENOB | Effective Number of Bits | 5 MHz | 4, 5 | 10.5 | 10.8 | Bits | ||
6 | 10.0 | 10.4 | ||||||
15 MHz | 11.0 | Bits | ||||||
10.4 | ||||||||
25 MHz | 10.7 | Bits | ||||||
10.5 | ||||||||
40 MHz | 4, 5 | 9.5 | 9.8 | Bits | ||||
6 | 9.5 | 9.8 |