ZHCSKH7 November 2019 LDC1001
PRODUCTION DATA.
Calculating value for RP_MAX Register : RP at 8 mm is 12.5 kΩ, 12500 × 2 = 25000. 27.704 kΩ is the nearest value larger than 25 kΩ, which corresponds to the RP_MAX setting of 0x12 in Table 4.
Calculating value for RP_MIN Register : RP at 1 mm is 5 kΩ, 5000 / 2 = 2500. 2.394 kΩ is the nearest value lower than 2.5 kΩ, which corresponds to the RP_MIN setting of 0x3B in Table 6.