ZHCSKH7 November 2019 LDC1001
PRODUCTION DATA.
For this design example, use the design parameters listed in Table 22 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Minimum sensing distance | 1 mm |
Maximum sensing distance | 7 mm |
Sample rate | 28 KSPS |
Number of PCB layers for sensor | 2 layers with 62 mil (1.8 mm) PCB thickness |
Sensor diameter | 551 mil (14 mm) |