ZHCSKH7 November 2019 LDC1001
PRODUCTION DATA.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | OSC Status | RO | N/A | 1: Indicates sensor oscillation timeout. This can be caused by a sensor with an RP below RP_MIN or setting Min Sensor Frequency too high.
0: Sensor oscillation timeout not detected. |
6 | Data Ready | 1: No new data available
0: Data is ready to be read |
||
5 | Wake-up | 1: Wake-up disabled
0: Wake-up triggered. Proximity data is more than Threshold High value. |
||
4 | Comparator | 1: Proximity data is less than Threshold Low value
0: Proximity data is more than Threshold High value |
||
3:0 | Don't Care | Don't care |