ZHCSJU7 May 2019 DRV8340-Q1
PRODUCTION DATA.
lists the example input parameters for the system design.
EXAMPLE DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Nominal supply voltage | VVM | 24 V |
Supply voltage range | 8 V to 45 V | |
MOSFET part number | CSD18536KCS | |
MOSFET total gate charge | Qg | 83 nC (typical) at VVGS = 10 V |
MOSFET gate to drain charge | Qgd | 14 nC (typical) |
Target output rise time | tr | 1000 ns |
PWM Frequency | ƒPWM | 10 kHz |
Maximum motor current | Imax | 100 A |
Winding sense current range | ISENSE | –40 A to +40 A |
Motor RMS current | IRMS | 28.3 A |
System ambient temperature | TA | –40°C to 125°C |