ZHCSJU7 May 2019 DRV8340-Q1
PRODUCTION DATA.
Use Equation 8 to calculate the value of IDRIVEP for a gate-to-drain charge of 14 nC and a rise time from 100 to 300 ns.
Select an IDRIVEP value that is close to 14 mA which will set the IDRIVEN value close to 28 mA. For this example, the value of IDRIVEP was selected as 15 mA.