ZHCSJU7 May 2019 DRV8340-Q1
PRODUCTION DATA.
IC12 Control is shown in and described in .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | RSVD | RSVD | RSVD | RSVD | |||
R/W-0b | R/W-0b | R/W-10b | R/W-10b | R/W-10b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | RSVD | R/W | 0b | Reserved. Keep the default value 0b. |
6 | RSVD | R/W | 0b | Reserved. |
5-4 | RSVD | R/W | 10b | Reserved. |
3-2 | RSVD | R/W | 10b | Reserved. |
1-0 | RSVD | R/W | 10b | Reserved. |