ZHCSJU7 May 2019 DRV8340-Q1
PRODUCTION DATA.
The circuit in Figure 33 can be implemented to help protect the system from reverse supply conditions. This circuit requires the following additional components:
The VCP voltage with respect to VM supplies the gate-source voltage of N-channel MOSFET, and the voltage VVCP depends on VM voltage. The characteristics of N-Channel MOSFET (e.g. gate threshold voltage) and the VM voltage range of the system need to be reviewed by the system integrator.