SLVSD14A June 2017 – June 2020 DRV10983-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
MotorSpeed[15] | MotorSpeed[14] | MotorSpeed[13] | MotorSpeed[12] | MotorSpeed[11] | MotorSpeed[10] | MotorSpeed[9] | MotorSpeed[8] |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MotorSpeed[7] | MotorSpeed[6] | MotorSpeed[5] | MotorSpeed[4] | MotorSpeed[3] | MotorSpeed[2] | MotorSpeed[1] | MotorSpeed[0] |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | MotorSpeed[15:0] | R | 0x00 | 16-bit value indicating the motor speed.
Motor speed in Hz = MotorSpeed[15:0] / 10 |