SLVSD14A June 2017 – June 2020 DRV10983-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DieID[7] | DieID[6] | DieID[5] | DieID[4] | DieID[3] | DieID[2] | DieID[1] | DieID[0] |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RevisionID[7] | RevisionID[6] | RevisionID[5] | RevisionID[4] | RevisionID[3] | RevisionID[2] | RevisionID[1] | RevisionID[0] |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:10 | DieID[7:0] | R | 0 | 8-bit unique device identification. |
9:0 | RevisionID[7:0] | R | 0x00 | 8-bit revision ID for the device
0000 0000 → REV A 0000 0001 → REV B ... |