ZHCSIU4A September 2018 – August 2019 ADS1284
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
AVDD to AVSS | –0.3 | 5.5 | V | ||
AVSS to DGND | –2.8 | 0.3 | V | ||
DVDD to DGND | –0.3 | 3.9 | V | ||
Analog input voltage | AVSS – 0.3 | AVDD + 0.3 | V | ||
Digital input voltage to DGND | –0.3 | DVDD + 0.3 | V | ||
Input current, continuous | –10 | 10 | mA | ||
Operating temperature | –50 | 125 | °C | ||
Junction temperature | 150 | °C | |||
Storage temperature, Tstg | –60 | 150 | °C |