选择版本
PROCESSOR-SDK-LINUX-AM335X
Linux Processor SDK for AM335x
AM335x EVM Linux SDK (64-bit Binary)
AM335x Pin Mux Configuration Utility
Only used when creating an SD Card on Windows
Standalone Linaro Toolchain - Linaro GCC 4.9 2015.05 hard-float toolchain
AM335x Linux SDK BSP Source Code
AM335x Linux SDK prebuilt BSP binaries and root filesystem
AM335x Linux SDK Arago source downloads
Quick Start Guide included in the EVM kit
Quick Start Guide included in the EVM kit
产品
Wi-Fi 产品
多媒体和工业网络 SoC
硬件开发
参考设计
评估板
文档
Link to Code Composer Studio 6.1.2
Instructions for creating an SD Card with Linux
Instructions for creating an SD Card with Windows
Link to Release Notes for Processor SDK Linux
Getting Started Guide
Software Manifest of Components Inside the SDK
发布信息
Software Defects A list of software defects can be found here . More Information If you'd like more information on all of these choices, please refer to the Processor SDK Linux Getting Started Guide (GSG) below or the latest version here . For a complete overview of the SDK, please refer to the Processor SDK Linux Software Developer's Guide (SDG) below or the latest version here .