主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS563240

正在供货

17V、3A、1.4MHz 同步降压稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
TPS562243 正在供货 采用 SOT563 封装且具有 Eco-mode 的 4.2V 至 17V 输入电压、2A、1.2MHz 同步降压转换器 Lower current part and slightly lower switching frequency in a smaller package

产品详情

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 7 Vout (min) (V) 0.6 Features Light-load efficiency, Soft-start fixed Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00026 Duty cycle (max) (%) 80
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 7 Vout (min) (V) 0.6 Features Light-load efficiency, Soft-start fixed Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00026 Duty cycle (max) (%) 80
SOT-23-THN (DDC) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • 3-A converter integrated 70-mΩ and 30-mΩ FETs, support 3.5-A transient
  • D-CAP3™ mode control with fast transient response
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.6 V to 7 V
  • Pulse-skip mode during light load operation without going below 25-kHz switching frequency
  • 1.4-MHz switching frequency
  • Low shutdown current less than 10 µA
  • 1% feedback voltage accuracy (25 ºC)
  • Startup from pre-biased output voltage
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode overcurrent protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.7 ms
  • 3-A converter integrated 70-mΩ and 30-mΩ FETs, support 3.5-A transient
  • D-CAP3™ mode control with fast transient response
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.6 V to 7 V
  • Pulse-skip mode during light load operation without going below 25-kHz switching frequency
  • 1.4-MHz switching frequency
  • Low shutdown current less than 10 µA
  • 1% feedback voltage accuracy (25 ºC)
  • Startup from pre-biased output voltage
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode overcurrent protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.7 ms

The TPS563240 is a simple, easy-to-use, 3-A synchronous step-down regulator in SOT-23 package. The peak transient output current can be 3.5 A.

The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.

This switching regulator employs D-CAP3 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS563240 operates in pulse skip mode, which maintains high efficiency during light load operation. The TPS563240 maintain Fsw over 25-kHz under light load condition. The TPS563240 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to 125°C junction temperature.

The TPS563240 is a simple, easy-to-use, 3-A synchronous step-down regulator in SOT-23 package. The peak transient output current can be 3.5 A.

The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.

This switching regulator employs D-CAP3 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS563240 operates in pulse skip mode, which maintains high efficiency during light load operation. The TPS563240 maintain Fsw over 25-kHz under light load condition. The TPS563240 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to 125°C junction temperature.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS563240 17-V, 3-A 1.4-MHz Synchronous Step-Down Voltage Regulator 数据表 (Rev. A) PDF | HTML 2019-7-26
选择指南 Buck Converter Quick Reference Guide (Rev. B) 2021-4-8
技术文章 Understanding and managing buck regulator output ripple PDF | HTML 2020-6-18
技术文章 Keeping DC/DC solutions (super) simple for cost-sensitive applications PDF | HTML 2016-10-18

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS563249EVM-031 — 3A 稳压器评估模块

TPS563249 是一款采用 SOT-23 封装的简单易用型 3A 同步降压转换器。该器件经过优化,更大程度减少了运行所需的外部元件并可实现低待机电流。该开关模式电源 (SMPS) 器件采用 D-CAP2 模式控制,能够提供快速瞬态响应,并且在无需外部补偿元件的情况下支持专用聚合物等低等效串联电阻 (ESR) 输出电容器和超低 ESR 陶瓷电容器。TPS563249 在强制连续导通模式 (FCCM) 下运行,在轻负载运行期间保持固定的 1.4MHz 开关频率并消除系统干扰。TPS563249 采用 6 引脚 1.6mm × 2.9mm SOT (DDC) 封装,额定结温范围为 –40°C (...)

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TPS563240 PSpice Transient Model

SLVMCY7.ZIP (92 KB) - PSpice 模型
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23-THN (DDC) 6 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频