TUSB8040PFP

不推荐用于新设计

超高速 USB (USB 3.0) 4 端口集线器控制器 | PFP | 80 | 0 to 70

等同于: TUSB8040PFP.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 TUSB8040 信息

封装信息

封装 | 引脚 HTQFP (PFP) | 80
工作温度范围 (°C) 0 to 70
包装数量 | 包装 96 | JEDEC TRAY (10+1)

TUSB8040 的特性

    • USB 3.0 Compliant Four Port Hub, TID# 330000003
      • Upstream Port Supports SuperSpeed, High-Speed
        and Full-Speed Connections
      • Each of the Four Downstream Ports Support SuperSpeed,
        High-Speed, Full-Speed/Low-Speed Connections
    • USB 2.0 Hub Features
      • Multi Transaction Translator (MTT) Hub:
        Four Transaction Translators, One Per Port
      • Four (Over USB Required Minimum of Two) Asynchronous
        Endpoint Buffers Per Transaction Translator for
        Better Throughput
    • Supports Charging Downstream Port (CDP) Applications
      • Battery Charging 1.2 Compliant
    • Supports Operation as a USB 3.0 or USB 2.0 Compound
      Device
    • Supports Per Port or Ganged Power Switching and
      Over-Current Protection
    • Provides the following status outputs:
      • High-Speed Upstream Connection
      • High-Speed Upstream Port Suspended
      • SuperSpeed Upstream Connection
      • SuperSpeed Upstream Port Suspended
    • Optional Serial EEPROM or SMBus Slave Interface
      for Custom Configurations:
      • VID/PID
      • Manufacturer and Product Strings
      • Serial Number
    • Using Pin Selection or the EEPROM/SMBus Slave
      Interface, Each Downstream Port Can Be
      Independently:
      • Enabled or Disabled
      • Marked as Removable or Permanently Attached
        (for Compound Applications)
      • Have Battery Charging Enabled or Disabled
    • Provides 128-Bit Universally Unique Identifier (UUID)
    • Optionally Supports USB 2.0 Compliant Port Indicator LEDs
    • Configurable SMBus Address to Support Multiple Devices
      on the Same SMBus Segment
    • the USB 2.0 Upstream Port
    • Single Clock Input, 24-MHz Crystal or Oscillator
    • No Special Driver Requirements; Works Seamlessly With
      Any Operating System With USB Stack Support

TUSB8040 的说明

The TUSB8040 is USB 3.0 compliant hub available in an 80-pin QFP package. The device is designed for operation over the commercial temperature range of 0°C to 70°C.

The TUSB8040 provides simultaneous SuperSpeed and high-speed/full-speed connections on the upstream port and provides SuperSpeed, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed connectivity is disabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed/lowspeed connections, SuperSpeed and high-speed connectivity are disabled on the downstream ports.

The TUSB8040 supports up to four downstream ports. It may be configured to report one to four downstream ports by pin selection or an attached EEPROM or SMBus controller. The configuration options provide the ability to scale the device by application.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息