封装信息
| 封装 | 引脚 SOIC (D) | 8 |
| 工作温度范围 (°C) 0 to 70 |
| 包装数量 | 包装 75 | TUBE |
TL7759 的特性
- Power-On Reset Generator
- Automatic Reset Generation After Voltage Drop
- Precision Input Threshold Voltage...4.55 V ±120 mV
- Low Standby Current...20 uA
- Reset Outputs Defined When VCC
Exceeds 1 V - True and Complementary Reset Outputs
- Wide Supply-Voltage Range...1 V to 7 V
TL7759 的说明
The TL7759 is a supply-voltage supervisor designed for use as a reset controller in microcomputer and microprocessor systems. The supervisor monitors the supply voltage for undervoltage conditions. During power up, when the supply voltage, VCC, attains a value approaching 1 V, the RESET and RESET\ outputs become active (high and low, respectively) to prevent undefined operation. If the supply voltage drops below the input threshold voltage level (VIT-), the reset outputs go to the reset active state until the supply voltage has returned to its nominal value (see timing diagram).
The TL7759C is characterized for operation from 0°C to 70°C.