新

TCAN957-Q1

预发布

产品详情

Features Silent Architecture 12V Bus fault voltage (V) -40 to 40 Protocols CAN, CAN FD Supply voltage (VCC) (V) 4.75V to 5.25V Signaling rate (max) (Mbps) 5 Number of channels 1 Rating Automotive
Features Silent Architecture 12V Bus fault voltage (V) -40 to 40 Protocols CAN, CAN FD Supply voltage (VCC) (V) 4.75V to 5.25V Signaling rate (max) (Mbps) 5 Number of channels 1 Rating Automotive
VSON (DRB) 8 9 mm² (3 mm × 3 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • AEC-Q100 qualified for automotive applications
    • Human body model (HBM) ESD protection: ±12kV for CANH and CANL pins as per AEC Q100-002
    • Charged-device model (CDM) ESD protection: ±500V as per AEC Q100-011
    • IEC 62228-3 contact discharge: ±8kV (unpowered)
  • Compatible with ISO 11898-2:2024 physical layer standard
  • Functional Safety-Capable
    • Documentation will be available upon device release to aid in functional safety system design
  • Support of classical CAN and optimized CAN FD performance at 2Mbps and 5Mbps
    • Short and symmetrical propagation delays for enhanced timing margin
  • TCAN957V-Q1 I/O voltage range supports 2.9V to 5.25V
  • Support for 12V battery applications
  • Receiver common mode input voltage: ±12V
  • Protection features:
    • Bus fault protection: ±40V
    • Undervoltage protection
    • TXD-dominant time-out (DTO)
    • Thermal-shutdown protection (TSD)
  • Operating modes: normal and silent
  • Optimized behavior when unpowered
    • Bus and logic pins are high impedance (no load to operating bus or application)
    • Hot-plug capable: power up and down glitch free operation on bus and RXD output
  • 8-pin SOIC and leadless VSON-8 package with improved automated optical inspection (AOI) capability
  • AEC-Q100 qualified for automotive applications
    • Human body model (HBM) ESD protection: ±12kV for CANH and CANL pins as per AEC Q100-002
    • Charged-device model (CDM) ESD protection: ±500V as per AEC Q100-011
    • IEC 62228-3 contact discharge: ±8kV (unpowered)
  • Compatible with ISO 11898-2:2024 physical layer standard
  • Functional Safety-Capable
    • Documentation will be available upon device release to aid in functional safety system design
  • Support of classical CAN and optimized CAN FD performance at 2Mbps and 5Mbps
    • Short and symmetrical propagation delays for enhanced timing margin
  • TCAN957V-Q1 I/O voltage range supports 2.9V to 5.25V
  • Support for 12V battery applications
  • Receiver common mode input voltage: ±12V
  • Protection features:
    • Bus fault protection: ±40V
    • Undervoltage protection
    • TXD-dominant time-out (DTO)
    • Thermal-shutdown protection (TSD)
  • Operating modes: normal and silent
  • Optimized behavior when unpowered
    • Bus and logic pins are high impedance (no load to operating bus or application)
    • Hot-plug capable: power up and down glitch free operation on bus and RXD output
  • 8-pin SOIC and leadless VSON-8 package with improved automated optical inspection (AOI) capability

The TCAN957-Q1 is a high-speed controller area network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2024 high-speed CAN specification. The transceiver is designed for classical CAN and CAN FD networks up to 5 megabits per second (Mbps).

The transceiver supports two modes of operation; normal mode and silent mode. The transceiver also includes many protection and diagnostic features including thermal shutdown (TSD), TXD-dominant timeout (DTO), and bus fault protection up to ±40V. The device has defined fail-safe behavior in supply undervoltage or floating pin scenarios.

The transceiver features an integrated level shifter on the VIO pin which supplies internal logic-level translation for interfacing the transceiver I/Os directly to 3.3V, or 5V logic level. These transceivers are available in both industry-standard SOIC-8 and VSON-8 packages.

The TCAN957-Q1 is a high-speed controller area network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2024 high-speed CAN specification. The transceiver is designed for classical CAN and CAN FD networks up to 5 megabits per second (Mbps).

The transceiver supports two modes of operation; normal mode and silent mode. The transceiver also includes many protection and diagnostic features including thermal shutdown (TSD), TXD-dominant timeout (DTO), and bus fault protection up to ±40V. The device has defined fail-safe behavior in supply undervoltage or floating pin scenarios.

The transceiver features an integrated level shifter on the VIO pin which supplies internal logic-level translation for interfacing the transceiver I/Os directly to 3.3V, or 5V logic level. These transceivers are available in both industry-standard SOIC-8 and VSON-8 packages.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换。
TCAN857-Q1 正在供货 具有静音模式的汽车级成本优化型 CAN FD 收发器 Cost-effective alternate
功能与比较器件相同且具有相同引脚。
TCAN1057A-Q1 正在供货 具有静音模式的汽车级增强型 CAN 收发器 Enhanced performance, with 1.8V VIO and 24-V battery support

技术文档

未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TCAN957-Q1 Automotive Fault-Protected CAN FD Transceiver With Silent Mode 数据表 PDF | HTML 2026-10-28

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TCAN-SOIC8-EVM — 采用 8 引脚 SOIC 或 SOT 封装的 CAN 收发器通用评估模块

TCAN-SOIC8-EVM 的旨在为用户提供评估德州仪器 (TI) 8 引脚 CAN 收发器器件的选择。该评估板通过不同的元件尺寸和跳线选项提供评估灵活性。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
封装 引脚 CAD 符号、封装和 3D 模型
VSON (DRB) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频