封装信息
| 封装 | 引脚 HTSSOP (DDV) | 44 |
| 工作温度范围 (°C) 0 to 70 |
| 包装数量 | 包装 2,000 | LARGE T&R |
TAS5352 的特性
- Total Power Output (Bridge Tied Load)
- 2 × 125 W at 10% THD+N Into 4

- 2 × 125 W at 10% THD+N Into 4
- Total Power Output (Single Ended)
- 4 × 45 W at 10% THD+N Into 3

- 4 × 45 W at 10% THD+N Into 3
- Total Power Output (Parallel Mode)
- 1 × 250 W at 10% THD+N Into 2

- 1 × 250 W at 10% THD+N Into 2
- >110 dB SNR (A-Weighted With TAS5518 Modulator)
- <0.1% THD+N (1 W, 1 kHz)
- Supports PWM Frame Rates of 192 kHz to 432 kHz
- Resistor-Programmable Current Limit
- Integrated Self-Protection Circuitry, Including:
- Under Voltage Protection
- Overtemperature Warning and Error
- Overload Protection
- Short-Circuit Protection
- PWM Activity Detector
- Standalone Protection Recovery
- Power-On Reset (POR) to Eliminate System Power-Supply Sequencing
- High-Efficiency Power Stage (>90%) With 80-m
Output MOSFETs - Thermally Enhanced 44-Pin HTSSOP Package (DDV)
- Error Reporting, 3.3-V and 5.0-V Compliant
- EMI Compliant When Used With Recommended System Design
- APPLICATIONS
- Mini/Micro Audio System
- DVD Receiver
- Home Theater
PurePath Digital, PowerPad are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.
TAS5352 的说明
The TAS5352 is a high-performance, integrated stereo digital amplifier power stage designed to drive a 4-
bridge-tied load (BTL) at up to 125 W per channel with low harmonic distortion, low integrated noise, and low idle current.
The TAS5352 has a complete protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These protection features are short-circuit protection, over-current protection, under voltage protection, over temperature protection, and a loss of PWM signal (PWM activity detector).
A power-on-reset (POR) circuit is used to eliminate power-supply sequencing that is required for most power-stage designs.