封装信息
封装 | 引脚 SOIC (D) | 14 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 50 | TUBE |
SN74LV08A 的特性
- 2-V to 5.5-V VCC Operation
- Max tpd of 7 ns at 5 V
- Typical VOLP (Output Ground Bounce)
< 0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
> 2.3 V at VCC = 3.3 V, TA = 25°C - Support Mixed-Mode Voltage Operation on
All Ports - Ioff Supports Live Insertion, Partial-Power-Down
Mode, and Back-Drive Protection - Latch-Up Performance Exceeds 250 mA
Per JESD 17 - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model
- 200-V Machine Model
- 1000-V Charged-Device Model
SN74LV08A 的说明
This quadruple 2-input positive-AND gate is designed for 2-V to 5.5-V VCC operation. The SN74LV08A device performs the Boolean function Y = A • B or Y = A\ + B\ in positive logic.