LP3913SQ-AR/NOPB

不推荐用于新设计

面向基于闪存的便携式媒体播放器的电源管理 IC (PMIC) | NJV | 48

等同于: LP3913SQ-AR/NOPB.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 Sn
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 LP3913 信息

封装信息

封装 | 引脚 WQFN (NJV) | 48
包装数量 | 包装 250 | SMALL T&R

LP3913 的特性

  • 2 Low-Dropout Regulators -- LDO1 is Used for General Purpose Applications, LDO2 is Used for Low-Noise Analog Applications. Both LDOs Have Programmable Output Voltages.
  • Green and Red LED Charger Status Drivers
  • 4-Channel 8-Bit Dual Slope A/D Converter
  • 3 High-Efficiency DVS Buck Converters
  • 400 kHz I2C Compatible Interface
  • Linear Constant-Current/Constant-Voltage Charger for Single Cell Lithium-Ion Batteries
  • USB and Adapter Charging
  • System Power Supply Management
  • 6x6 x 0.8 mm 48 WQFN Package
  • Voltage and Thermal Supervisory Circuits
  • Continuous Battery Voltage Monitoring
  • Interrupt Request Output with 8 Sources
  • LP3913 is Pin for Pin and Software Compatible with the LP3910 Hard Drive Based PMIC

Key Specifications

  • LDO1: 150 mA, 1.2V–3.3V
  • LDO2: 150 mA, 1.3V–3.3V
  • Buck1: 600 mA, 0.8V–2.0V
  • Buck2: 600 mA, 1.8V–3.3V
  • Buck3: 500 mA, 1.8V–3.3V
  • 50 mΩ Battery Path Resistance
  • 100 mA–1000 mA Full-Rate Charge Current Using Wall Adapter
  • Selectable 0.05C and 0.1C EOC Current
  • USB Current Limit of 100 mA, 500 mA, and 800 mA
  • USB Pre-Qual Current of 50 mA
  • Selectable 4.1V, 4.2V or 4.38V battery termination voltages
  • 0.35% Battery Termination Accuracy
  • ±1 LSB INL/DNL on 8-bit A/D Converter

All trademarks are the property of their respective owners.

LP3913 的说明

The LP3913 is a programmable system power management unit that is optimized for Flash Memory based Portable Media Players.

The LP3913 incorporates 2 low-dropout LDO voltage regulators, 3 integrated Buck DC/DC converters with Dynamic Voltage Scaling (DVS), a 4-channel 8-bit A/D converter, and a dual source Li-Ion/polymer battery charger. The charger has the capability to charge and maintain a single cell battery from a regulated wall adapter or USB power. When both USB and adapter sources are present, then the adapter source takes precedence and switching between USB and adapter power sources is seamless. In addition, the battery charger supports power routing, which allows system usage immediately after an external power source has been detected. The LP3913 also incorporates some advanced battery management functions such as battery temperature measurement, reverse current blocking for USB, LED charger status indication, thermally regulated internal power FETs, battery voltage monitoring, over-current protection and a 10–hour safety timer.

The 4-channel A/D converter measures the battery voltage and charge current, which can be used for fuel gauging. Two undedicated channels can be used to measure other analog parameters such as discharge current, battery temperature, keyboard resistor scanning and more.

The various IC parameters are programmable through a 400 kHz I2C compatible interface.

The LP3913 is available in a thermally-enhanced 6x6x0.8 mm 48 WQFN package and operates over an ambient temperature range of –40°C to +85°C.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息